(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Brass, Swivel Fitting, Less Hose Barb, TRL Series

Part Number

Configured Part Number is shown.

TRL-06818

Part Number
TRL-06818
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Material Brass (cadmium-free) Surface Treatment No Applicable Fluid Air
Max. Operating Pressure 7 - MPa Operating temperature range *Use within range with no freezing -20::100°C Connection Type Pipe⇔Screw, plug-in type
Connection Shape Elbow Thread Size 1(mm) 6 Connection Thread Type R
Types Fitting Fitting type Ring Fitting Applicable Pipe Type Copper Pipe (General)
Applicable Tube Size Type Copper Pipe mm size Applicable Tube Material Copper Thread Nominal 1/8B(6A)
Applicable Pipe O.D. 1(mm) 6 Divisions of Max. Operating Pressure(MPa) than 2.0Mpa Normal Operating Pressure(MPa) 3.5
Length L(mm) 33.5

Please check the type/dimensions/specifications of the part TRL-06818 in the 90° Elbows - Brass, Swivel Fitting, Less Hose Barb, TRL Series series.

Additional Products in this Category

Tech Support