(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Pivot Joint (Screw-in Type)

Part Number

Configured Part Number is shown.

Part Number
TSL-82818
TSL-82828
TSL-83838
TSL-84848
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection Type Thread Nominal M1 Thread Nominal M2 Length L
(mm)
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Different Diameter1/4B(8A)1/8B(6A)33.5
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Same Diameter・Different Type1/4B(8A)1/4B(8A)36.5
1 Piece(s)Available

27 Days or more

10Screw⇔Screw Same Diameter・Different Type3/8B(10A)3/8B(10A)41.5
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Same Diameter・Different Type1/2B(15A)1/2B(15A)50.0

Loading...

  1. 1

Basic Information

Material Brass (cadmium-free) Max. Operating Pressure(MPa) 7 Connecting Shape Street Elbow
Connection Thread Type M1 Rc Connection Thread Type M2 R Surface Treatment No
Applicable Fluid Air Divisions of Max. Operating Pressure than 2.0Mpa Operating Temperature Range(℃) -20::100
Type Fitting Interior Resin Lining No Normal Operating Pressure(MPa) 3.5

Additional Products in this Category

Tech Support