(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees - Brass, Compression Ring Fitting, RUT Series

Part Number

Configured Part Number is shown.

Part Number
RUT-06008
RUT-08008
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size 1
(mm)
Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

27 Days or more

1066
1 Piece(s)Available

27 Days or more

1088

Loading...

  1. 1

Basic Information

Material Brass (cadmium-free) Surface Treatment No Applicable Fluid Air
Max. Operating Pressure 7 - MPa Operating temperature range *Use within range with no freezing -20::150°C Connection Type Pipe⇔Pipe, same diameters, plug-in type
Connection Shape Tee Types Fitting Fitting type Ring Fitting
Applicable Pipe Type Copper Pipe (General) Applicable Tube Size Type Copper Pipe mm size Applicable Tube Material Copper / Stainless Steel
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa Normal Operating Pressure(MPa) 3.5 Length About L(mm) 62.0

Additional Products in this Category

Tech Support