(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Uses cadmium-free brass material.
Part Number
Configured Part Number is shown.
RFL-06818
Material | Brass (cadmium-free) | Surface Treatment | No | Applicable Fluid | Air |
---|---|---|---|---|---|
Max. Operating Pressure | 7 - MPa | Operating temperature range *Use within range with no freezing | -20::150°C | Connection Type | Pipe⇔Screw, plug-in type |
Connection Shape | Elbow | Thread Size 1(mm) | 6 | Connection Thread Type | Rc |
Types | Fitting | Fitting type | Ring Fitting | Applicable Pipe Type | Copper Pipe (General) |
Applicable Tube Size Type | Copper Pipe mm size | Applicable Tube Material | Copper / Stainless Steel | Thread Nominal | 1/8B(6A) |
Applicable Pipe O.D. 1(mm) | 6 | Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa | Normal Operating Pressure(MPa) | 3.5 |
Length About L1(mm) | 31.0 |
Please check the type/dimensions/specifications of the part RFL-06818 in the 90° Elbows - Brass, Compression Fitting, Female BSPT, RFL Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy