(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector Bulkhead Union

Touch Connector Bulkhead Union
  • Volume Discount

[Features]
· Selectable main body material of metal or resin types.
· Tubing is held by the spring force of "ACTIVE" edge. Most one touch fittings have a passive edge designed to achieve peak holding force only when tubing is pressurized, however the "ACTIVE" edge always holds the tube.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CUB-4-00
CUB-6-00
CUB-8-00
CUB-10-00
CUB-12-00
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Thread Size T
1 Piece(s)Available

13 Days or more

4M14X1.5
1 Piece(s)Available

13 Days or more

6M16X1.5
1 Piece(s)Available

13 Days or more

8M18X1.5
1 Piece(s)Available

13 Days or more

10M20X1.5
1 Piece(s)Available

13 Days or more

12M24X2

Loading...

  1. 1

Basic Information

Type Touch Connectors Body Material Brass Seal Material NBR (Nitrile Rubber)
Thread Portion Material C3604 (Brass) Application Standard/Mini Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Fitting Type Union with same diameter Union, Equal Dia. Bulkhead Unions Operating Temperature -5::60

Additional Products in this Category

Tech Support