(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector Service Tees

Touch Connector Service Tees
  • Volume Discount

[Features]
· Selectable main body material of metal or resin types.
· Tubing is held by the spring force of "ACTIVE" edge. Most one touch fittings have a passive edge designed to achieve peak holding force only when tubing is pressurized, however the "ACTIVE" edge always holds the tube.

PDF

Part Number

Configured Part Number is shown.

CKS-6-02

 
Part Number
CKS-6-02
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Type Touch Connectors Body Material Brass Seal Material NBR (Nitrile Rubber)
Thread Portion Material C3604 (Brass) Application Standard/Mini Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Fitting Type Screw Mount Branch Screw Mount Branch Connection Service Tees Operating Temperature -5::60
Tube Size 1(φ) 6 Thread Size T R1/4

Please check the type/dimensions/specifications of the part CKS-6-02 in the Touch Connector Service Tees series.

Additional Products in this Category

Tech Support