(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector Tees Connector

Touch Connector Tees Connector
  • Volume Discount

A vacuum-compatible one-touch fitting featuring great drawing strength and durability. Tees connector selectable from metal and resin.

PDF

Part Number

Configured Part Number is shown.

CKT-10-01

 
Part Number
CKT-10-01
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Type Touch Connectors Body Material Brass Seal Material NBR (Nitrile Rubber)
Thread Portion Material C3604 (Brass) Application Standard/Mini Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Fitting Type Screw Mount Branch Screw Mount Branch Connection Tee Connector Operating Temperature -5::60
Tube Size 1(φ) 10 Thread Size T R1/8

Please check the type/dimensions/specifications of the part CKT-10-01 in the Touch Connector Tees Connector series.

Additional Products in this Category

Tech Support