(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector Fuji, Single Banjo (4-01D1)

Touch Connector Fuji, Single Banjo 4-01D1
  • Volume Discount

[Features]
· Selectable main body material of metal or resin types.
· One-touch connection and disconnection without tools.
· Color ring accessory can be attached for easier identification.

PDF

Part Number

Configured Part Number is shown.

4-01D1

 
Part Number
4-01D1
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Fitting Type Screw Mount Connection Elbows Screw Mount Branch Connection Tube Size 1
(φ)
Thread Size T
1 Piece(s)Available

13 Days or more

[Others] Zinc AlloyScrew Mount Branch--[Tee] Single banjo4R1/8

Loading...

  1. 1

Basic Information

Type Touch Connectors Seal Material NBR (Nitrile Rubber) Thread Portion Material C3604 (Brass)
Application Standard/Mini Applicable Fluid Compressed Air (Including Vacuum) Operating Temperature -5::60

Please check the type/dimensions/specifications of the part 4-01D1 in the Touch Connector Fuji, Single Banjo series.

Products like this...

Part Number
10-02S1
10-03D1
10-03S1
4-01S1
4-02D1
4-02S1
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Fitting Type Screw Mount Connection Elbows Screw Mount Branch Connection Tube Size 1
(φ)
Thread Size T
1 Piece(s)Available

13 Days or more

[Others] Zinc AlloyScrew MountElbowSingle banjo-10R1/4
1 Piece(s)Available

13 Days or more

[Others] Zinc AlloyScrew Mount Branch--[Tee] Single banjo10R3/8
1 Piece(s)Available

13 Days or more

[Others] Zinc AlloyScrew MountElbowSingle banjo-10R3/8
1 Piece(s)Available

13 Days or more

[Others] Zinc AlloyScrew MountElbowSingle banjo-4R1/8
1 Piece(s)Available

13 Days or more

[Others] Zinc AlloyScrew Mount Branch--[Tee] Single banjo4R1/4
1 Piece(s)Available

13 Days or more

[Others] Zinc AlloyScrew MountElbowSingle banjo-4R1/4

Additional Products in this Category

Tech Support