(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector FUJI Tee Connector

Touch Connector FUJI Tee Connector
  • Volume Discount

One-touch fittings that prevent rotation out of the tube with a rotation lock ring. Tee connector whose body can be selected from the metal and resin types.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4R-00TC
6R-00TC
8R-00TC
10R-00TC
12R-00TC
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
1 Piece(s)Available

13 Days or more

4
1 Piece(s)Available

13 Days or more

6
1 Piece(s)Available

13 Days or more

8
1 Piece(s)Available

13 Days or more

10
1 Piece(s)Available

13 Days or more

12

Loading...

  1. 1

Basic Information

Type Touch Connectors Body Material Polyacetal Seal Material NBR (Nitrile Rubber)
Thread Portion Material C3604 (Brass) Application Standard/Mini Applicable Fluid Compressed Air (Including Vacuum)
Fitting Type Socket and reducer Sockets, Reducers Tee Connector Operating Temperature -5::60

Additional Products in this Category

Tech Support