(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector Five, Coupling Plug PN

Touch Connector Five, Coupling Plug PN
  • Volume Discount

A low-weight, one-touch fitting with a flame retardant resin. Coupling plug.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
F6-PN
F6-PNW
F8-PN
F8-PNW
F10-PN
F10-PNW
F12-PN
F12-PNW
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Main Body Color
1 Piece(s)Available

8 Days or more

6Black
1 Piece(s)Available

8 Days or more

6White
1 Piece(s)Available

8 Days or more

8Black
1 Piece(s)Available

8 Days or more

8White
1 Piece(s)Available

8 Days or more

10Black
1 Piece(s)Available

8 Days or more

10White
1 Piece(s)Available

8 Days or more

12Black
1 Piece(s)Available

8 Days or more

12White

Loading...

  1. 1

Basic Information

Type Touch Connectors Body Material Flame Retardant PBT Seal Material NBR (Nitrile Rubber)
Thread Portion Material No Thread Part Application Standard/Mini Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Fitting Type Other shapes Other Shapes Coupling plug PN Operating Temperature -5::60

Additional Products in this Category

Tech Support