(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector Five, Joint (FR6-6J)

Touch Connector Five, Joint FR6-6J
  • Volume Discount

[Features]
· TCV is composed of only five components. Fewer-components lower the cost considerably.
· A solid resin body type is available in both male and elbow connector styles.
· A newly designed stainless-steel locking ring assures a complete tube connection
· A newly designed ring backing assures a complete seal.

PDF

Part Number

Configured Part Number is shown.

FR6-6J

 
Part Number
FR6-6J
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter E1
(φ)
Main Body Color
1 Piece(s)Available

13 Days or more

6Black

Loading...

  1. 1

Basic Information

Type One-Touch Coupling Related Parts Body Material Flame Retardant PBT Seal Material NBR (Nitrile Rubber)
Thread Portion Material No Thread Part Application Standard/Mini Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Operating Temperature -5::60

Please check the type/dimensions/specifications of the part FR6-6J in the Touch Connector Five, Joint series.

Products like this...

Part Number
FR12-12JW
FR4-4J
FR4-4JW
FR6-6JW
FR8-8J
FR8-8JW
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter E1
(φ)
Main Body Color
1 Piece(s)Available

8 Days or more

12White
1 Piece(s)Available

8 Days or more

4Black
1 Piece(s)Available

13 Days or more

4White
1 Piece(s)Available

8 Days or more

6White
1 Piece(s)Available

8 Days or more

8Black
1 Piece(s)Available

13 Days or more

8White

Additional Products in this Category

Tech Support