(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· TCV is composed of only five components. Fewer-components lower the cost considerably.
· A solid resin body type is available in both male and elbow connector styles.
· A newly designed stainless-steel locking ring assures a complete tube connection
· A newly designed ring backing assures a complete seal.
Part Number
Configured Part Number is shown.
Loading...
Type | Touch Connectors | Body Material | Flame Retardant PBT | Seal Material | NBR (Nitrile Rubber) |
---|---|---|---|---|---|
Thread Portion Material | C3604 (Brass), Nickel Plating | Application | Standard/Mini | Applicable Fluid | Industrial water / Compressed Air (Including Vacuum) |
Fitting Type | Screw Mount | Screw Mount Connection | Elbow | Elbows | Long Male Elbows |
Operating Temperature | -5::60 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy