(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tera-Pin Connector M5 Nipple【10 Pieces Per Package】

Tera-Pin Connector M5 Nipple
  • Volume Discount

Easy-connect micro-miniature joints. M5 nipple type.

PDF

Part Number

Configured Part Number is shown.

M5-N

 
Part Number
M5-N
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape M5 Nipple Material C3604 (Brass)
Surface Treatment No Screw Types M Nominal of Thread M5
Screw Pitch(mm) 0.8

Please check the type/dimensions/specifications of the part M5-N in the Tera-Pin Connector M5 Nipple series.

Additional Products in this Category

Tech Support