(!)Starting Dec. 15th Windows 7 will be no longer recommended to use with the MISUMI environment due to the end of support from Microsoft on Jan. 14th, 2020.

  • MISUMI’s response to COVID-19 as an essential supplier and commitment to your business and safety. Read more.

SUS316 Fitting, Male Run Tee

SUS316 Fitting, Male Run Tee
  • Volume Discount

Full decreasing treatment for cleanliness. Male run tees.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HS4-01RT
HS4-02RT
HS6-01RT
HS6-02RT
HS6-03RT
HS8-01RT
HS8-02RT
HS8-03RT
HS10-02RT
HS10-03RT
HS10-04RT
HS12-02RT
HS12-03RT
HS12-04RT
Part NumberVolume DiscountDays to Ship RoHSThread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
Available

15 Days or more

101/84 mm2
Available

15 Days or more

101/44 mm2
Available

15 Days or more

101/86 mm4
Available

15 Days or more

101/46 mm4
Available

15 Days or more

103/86 mm4
Available

15 Days or more

101/88 mm6
Available

15 Days or more

101/48 mm6
Available

15 Days or more

103/88 mm6
Available

15 Days or more

101/410 mm8
Available

15 Days or more

103/810 mm8
Available

15 Days or more

101/210 mm8
Available

15 Days or more

101/412 mm10
Available

15 Days or more

103/812 mm10
Available

15 Days or more

101/212 mm10

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Branch Connection Thread-to-Tube Multipoint Connection Shape Male Run Tee Material 316 Stainless Steel
Surface Treatment No Thread Types R

Additional Products in this Category

Tech Support