(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Free Joint Series, CHS Coupling Type (CHFJ-2A)

Free Joint Series, CHS Coupling Type CHFJ-2A
  • Volume Discount

A CHS coupling free joint series that makes insertion or removal a one-touch process.

PDF

Part Number

Configured Part Number is shown.

CHFJ-2A

 
Part Number
CHFJ-2A
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Type Connection port pitch
(mm)
Types of connection screw
1 Piece(s)Available

8 Days or more

With One-Touch Couplings30None (One-Touch)

Loading...

  1. 1

Basic Information

Type Standard Body Material Steel with Nickel Plating Applicable Fluid Compressed Air
Male/Female Plug (Male) Valve Structure Single Passage Opening Closing Type Operating Environment, Applications Standard
Operating Temperature Range(℃) -5::60 Operating Pressure Range(MPa) ::1.5

Please check the type/dimensions/specifications of the part CHFJ-2A in the Free Joint Series, CHS Coupling Type series.

Products like this...

Part Number
CHFJ-2U
CHFJ-3U03
CHFJ-3U04
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Type Connection port pitch
(mm)
Types of connection screw
1 Piece(s)Available

8 Days or more

With One-Touch Couplings44None (One-Touch)
1 Piece(s)Available

12 Days or more

Threaded Type30R3/8
1 Piece(s)Available

13 Days or more

Threaded Type30R1/2

Additional Products in this Category

Tech Support