(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Tubing - Polyurethane, Polyolefin Outer Layer, Twin L-Flex, Weld-Spatter-Resistant, 2-LE Series

Tubing - Polyurethane, Polyolefin Outer Layer, Twin L-Flex, Weld-Spatter-Resistant, 2-LE Series
  • Volume Discount

[Features]
· Directly inherits the features of the TE tube.
· A sputter-preventing tube optimal for in-out piping

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2-LE-8G-20
2-LE-10BK-20
2-LE-12G-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] O.D.
(Ø)
I.D. [Distinction] I.D.
(Ø)
Minimum Bending Radius
(mm)
1 Piece(s)Available

17 Days or more

[Green] Green~1010~5520
1 Piece(s)Available

17 Days or more

Black~1512~76.525
1 Piece(s)Available

17 Days or more

[Green] Green~1514~8830

Loading...

  1. 1

Basic Information

Type Straight Material Polyolefinic Resin Applicable Fluid Industrial water / Compressed Air
Operating Environment Standard / Sputtering Resistance / Water Resistance / Vacuum / Heat resistant / Oil Resistance Operating Temperature Range (when using air)(℃) -5::60 Operating Pressure Range (With Air)(MPa) -0.1::0.8
Vacuum Compatible Acceptable Length (Last Number of Model Number)(m) 20

Additional Products in this Category

Tech Support