(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Colorful spiral tube with excellent flexibility.
[Features]
· Directly inherited the features of the TP tube.
· One-touch fittings can be used.
· Can be made to order
Part Number
Configured Part Number is shown.
3-MPS-6-30S
Loading...
Type | Spiral | Material | Urethane | Applicable Fluid | Compressed Air |
---|---|---|---|---|---|
Material, Urethane | Polyurethane | Operating Environment | Standard / Vacuum / Abrasion Resistance / Oil Resistance | Operating Temperature Range (when using air)(℃) | -5::60 |
Operating Pressure Range (With Air)(MPa) | -0.1::0.8 | Vacuum Compatible | Acceptable |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy