(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A spiral tube with superior flexibility.
[Features]
· A feature of the TE tube is that inherited one touch fittings can be used as-is.
· Special orders are possible.
Loading...
Type | Spiral | Material | Urethane | Color | Black |
---|---|---|---|---|---|
Applicable Fluid | Industrial water / Compressed Air | Number of Bores(per piece) | 1 | Material, Urethane | Polyurethane |
Operating Environment | Standard / Water Resistance / Vacuum / Abrasion Resistance / Oil Resistance | Operating Temperature Range (when using air)(℃) | -5::60 | Vacuum Compatible | Acceptable |
Max. Operating Pressure in a Vacuum(MPa) | -0.1 | Max. Operating Pressure(MPa) | 0.8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy