(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Polyurethane, Coil, One Touch, SP Series

Tubing - Polyurethane, Coil, One Touch, SP Series
  • Volume Discount

Spiral type soft tube.

[Features]
· Use of SP tube: inherits the features of the SP tube as-is

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2-MSS-4-5
2-MSS-4-10
2-MSS-4-15
2-MSS-6-5
2-MSS-6-10
2-MSS-6-15
3-MSS-4-5
3-MSS-4-10
3-MSS-4-15
3-MSS-6-5
3-MSS-6-10
3-MSS-6-15
SPS-4-5
SPS-4-10
SPS-4-15
SPS-6-5
SPS-6-10
SPS-6-15
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. [Distinction] O.D.
(Ø)
I.D. [Distinction] I.D.
(Ø)
Minimum Bending Radius
(mm)
Operating Range
(mm)
Full length A
(mm)
1 Piece(s)Available

13 Days or more

~44~32.517550245
1 Piece(s)Available

13 Days or more

~44~32.517650290
1 Piece(s)Available

13 Days or more

~44~32.517900330
1 Piece(s)Available

13 Days or more

~66~4428650265
1 Piece(s)Available

13 Days or more

~66~4428900325
1 Piece(s)Available

13 Days or more

~66~44281150390
1 Piece(s)Available

13 Days or more

~44~32.517550265
1 Piece(s)Available

13 Days or more

~44~32.517700330
1 Piece(s)Available

13 Days or more

~44~32.517850400
1 Piece(s)Available

13 Days or more

~66~4428600295
1 Piece(s)Available

13 Days or more

~66~4428850390
1 Piece(s)Available

13 Days or more

~66~44281100490
1 Piece(s)Available

13 Days or more

~44~32.517500220
1 Piece(s)Available

13 Days or more

~44~32.517600240
1 Piece(s)Available

13 Days or more

~44~32.517700260
1 Piece(s)Available

13 Days or more

~66~4428550230
1 Piece(s)Available

13 Days or more

~66~4428700260
1 Piece(s)Available

13 Days or more

~66~4428850290

Loading...

  1. 1

Basic Information

Type Spiral Material Urethane Applicable Fluid Compressed Air
Material, Urethane Soft Polyurethane Operating Environment Standard / Vacuum / Oil Resistance Operating Temperature Range (when using air)(℃) -5::60
Operating Pressure Range (With Air)(MPa) -0.1::0.4 Vacuum Compatible Acceptable

Additional Products in this Category

Tech Support