(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Polyurethane, Twin Touch Tube, Water Resistant, 2TE Series

Tubing - Polyurethane, Twin Touch Tube, Water Resistant, 2TE Series
  • Volume Discount

Water-resistant twin-touch type with line insertion enabling easy identification of piping.

[Features]
· Use of TE tube: inherits the features of TE tube as-is.
· One side line insertion: simplifies pipe identification
· One-touch fitting supported: Connectible with one-touch fitting through special welding that leaves no marks during peeling.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2TE-4X2.5-20
2TE-4X2.5-100
2TE-6-20
2TE-6-100
2TE-8-100
2TE-10-10
2TE-10-50
2TE-12-10
2TE-12-50
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. [Distinction] O.D.
(Ø)
I.D. [Distinction] I.D.
(Ø)
Minimum Bending Radius
(mm)
Length (Last Number of Model Number)
(m)
1 Piece(s)Available

13 Days or more

~44~32.5520
1 Piece(s)Available

8 Days or more

~44~32.55100
1 Piece(s)Available

8 Days or more

~66~441220
1 Piece(s)Available

8 Days or more

~66~4412100
1 Piece(s)Available

13 Days or more

~88~5515100
1 Piece(s)Available

8 Days or more

~1010~76.52510
1 Piece(s)Available

8 Days or more

~1010~76.52550
1 Piece(s)Available

8 Days or more

~1512~882810
1 Piece(s)Available

13 Days or more

~1512~882850

Loading...

  1. 1

Basic Information

Type Twin Touch Material Urethane Color Black
Applicable Fluid Industrial water / Compressed Air Number of Bores(per piece) 2 Material, Urethane Water Resistant Polyurethane
Operating Environment Standard / Water Resistance / Vacuum / Abrasion Resistance / Oil Resistance Operating Temperature Range (when using air)(℃) -5::60 Operating Pressure Range (With Air)(MPa) -0.1::0.8
Vacuum Compatible Acceptable

Additional Products in this Category

Tech Support