(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Corrosion-Free Pipe End Fittings - Plug

Corrosion-Free Pipe End Fittings - Plug
  • Volume Discount

The integral molded polyolefin resin visceral core keeps the interior thread and exposed metal edges of lined steel pipes away from fluid and ensures against corrosion. Integrally molded for easy construction and management.

Part Number

Configured Part Number is shown.

Part Number
PQWK-P-15A
PQWK-P-20A
PQWK-P-25A
PQWK-P-32A
PQWK-P-40A
PQWK-P-50A
PQWK-P-65A
PQWK-P-80A
PQWK-P-100A
PQWK-P-125A
PQWK-P-150A
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1
1 Piece(s)Available

10 Days or more

1/2B(15A)
1 Piece(s)Available

9 Days or more

3/4B(20A)
1 Piece(s)Available

9 Days or more

1B(25A)
1 Piece(s)Available

9 Days or more

1 1/4B(32A)
1 Piece(s)Available

9 Days or more

1 1/2B(40A)
1 Piece(s)Available

9 Days or more

2B(50A)
1 Piece(s)Available

9 Days or more

2 1/2B(65A)
1 Piece(s)Available

10 Days or more

3B(80A)
1 Piece(s)Available

10 Days or more

4B(100A)
1 Piece(s)Available

10 Days or more

5B(125A)
1 Piece(s)Available

9 Days or more

6B(150A)

Loading...

  1. 1

Basic Information

Material Steel Max. Operating Pressure(MPa) 1 Connection Type Pitch (Terminal)
Connecting Shape Plug Connection Thread Type M1 R Surface Treatment Paint
Applicable Fluid Water Divisions of Max. Operating Pressure 1.0Mpa or Less Operating Temperature Range(℃) 0::40
Type Fitting Interior Resin Lining Presence

Additional Products in this Category

Tech Support