(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting, Female and Male Bend

Pipe Fitting, Female and Male Bend
  • Volume Discount

A plumbing fitting that uses screw connection for steel pipes with a small to medium diameter; JIS B 2301 describes it as a "screw-type, malleable, cast iron pipe fitting." Hot zinc plating reduces the environmental impact.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MBE-15A-W
MBE-20A-W
MBE-25A-W
MBE-32A-W
MBE-40A-W
MBE-50A-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

9 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

9 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)
25 Piece(s)Available

9 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Material FCMB27-05 Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Same Diameter・Different Type
Connection Thread Type M1 Rc Connection Thread Type M2 R Surface Treatment Hot zinc plating
Applicable Fluid Water / Air / Steam / Gas / Oil Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting
Interior Resin Lining No Band No

Additional Products in this Category

Tech Support