(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fittings 45° Male and Female Elbow

Tube Fittings 45° Male and Female Elbow
  • Volume Discount

[Features]
A pipe fitting that uses screws to connect steel pipes of small to medium diameter, referred to in JIS B2301 as a "Screw-in type malleable cast iron pipe fitting".
Some non-JIS standard products are also produced.
· The main material is Mareburu® (blackheart malleable cast iron), the threaded portion has a taper pipe thread, and hot-dip galvanization is used if the surface is to be processed.
• Changed to hot-dip galvanization to reduce environmental burden (RoSH compliant).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SL45-8A-B
SL45-8A-W
SL45-10A-B
SL45-10A-W
SL45-15A-B
SL45-15A-W
SL45-20A-B
SL45-20A-W
SL45-25A-B
SL45-25A-W
SL45-32A-B
SL45-32A-W
SL45-40A-B
SL45-40A-W
SL45-50A-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Surface Treatment
720 Piece(s)Available

10 Days or more

1/4B(8A)1/4B(8A)[Not Provided] No
1 Piece(s)Available

8 Days or more

1/4B(8A)1/4B(8A)[Zinc Plating] Hot zinc plating
400 Piece(s)Available

10 Days or more

3/8B(10A)3/8B(10A)[Not Provided] No
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)[Zinc Plating] Hot zinc plating
280 Piece(s)Available

10 Days or more

1/2B(15A)1/2B(15A)[Not Provided] No
1 Piece(s)Available

26 Days or more

1/2B(15A)1/2B(15A)[Zinc Plating] Hot zinc plating
140 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)[Not Provided] No
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)[Zinc Plating] Hot zinc plating
80 Piece(s)Available

15 Days or more

1B(25A)1B(25A)[Not Provided] No
1 Piece(s)Available

12 Days or more

1B(25A)1B(25A)[Zinc Plating] Hot zinc plating
55 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)[Not Provided] No
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)[Zinc Plating] Hot zinc plating
40 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)[Not Provided] No
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

9 Days or more

2B(50A)2B(50A)[Zinc Plating] Hot zinc plating

Loading...

  1. 1

Basic Information

Material FCMB27-05 Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Same Diameter・Different Type
Connection Thread Type M1 Rc Connection Thread Type M2 R Applicable Fluid Water / Air / Steam / Gas / Oil
Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting Interior Resin Lining No
Band Presence

Additional Products in this Category

Tech Support