(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Standard BR series ductile (medium loads).

Casters - Standard BR series ductile (medium loads).
  • Volume Discount

Standard BR series ductile casters for medium loads, load ranges from 35.01 to 750.01daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

Part Number
75BRA
75BRB
75BRFA
75BRFB
75BRMCB
75BRULB
100BRA
100BRB
100BRFA
100BRFB
100BRMCB
100BRULB
125BRA
125BRFA
125BRFB
125BRMCB
125BRULB
150BRA
150BRB
150BRFA
150BRFB
150BRMCB
150BRULB
180BRA
180BRB
180BRFA
180BRFB
180BRMCB
180BRULB
200BRA
200BRB
200BRFA
200BRFB
200BRMCB
200BRULB
230BRA
230BRB
250BRMCB
300BRA
300BRB
300BRFB
300BRMCB
300BRULB
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(φ)
Wheel Dia. D
(φ)
Metal fittings width B
(mm)
Swivel Radius
(mm)
1 Piece(s)Available

15 Days or more

35.01~80.0068.6112.5[Rubber] RubberAbrasion Resistance / Cold Resistance6565919110754062.5
1 Piece(s)Available

11 Days or more

35.01~80.0068.6112.5[Rubber] Rubber (With Bearing)Abrasion Resistance / Cold Resistance6565919110754062.5
1 Piece(s)Available

11 Days or more

80.01~140.00137.2112.5[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic6565919110754062.5
1 Piece(s)Available

15 Days or more

80.01~140.00137.2112.5[Steel] Iron (with Bearings)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic6565919110754062.5
1 Piece(s)Available

11 Days or more

140.01~220.00156.8112.5[Nylon] MC Nylon (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance6565919110754062.5
1 Piece(s)Available

8 Days or more

140.01~220.00156.8112.5[Urethane] Urethane (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance6565919110754062.5
1 Piece(s)Available

18 Days or more

80.01~140.0098140[Rubber] RubberAbrasion Resistance / Cold Resistance8585113113121004780
1 Piece(s)Available

8 Days or more

80.01~140.0098140[Rubber] Rubber (With Bearing)Abrasion Resistance / Cold Resistance8585113113121004780
1 Piece(s)Available

18 Days or more

140.01~220.00196140[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic8585113113121004780
1 Piece(s)Available

8 Days or more

140.01~220.00196140[Steel] Iron (with Bearings)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic8585113113121004780
1 Piece(s)Available

18 Days or more

140.01~220.00205.8140[Nylon] MC Nylon (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance8585113113121004780
1 Piece(s)Available

8 Days or more

140.01~220.00205.8140[Urethane] Urethane (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil Resistance8585113113121004780
1 Piece(s)Available

18 Days or more

80.01~140.00176.4168.5[Rubber] RubberAbrasion Resistance / Cold Resistance1001001281281712552102.5
1 Piece(s)Available

11 Days or more

320.01~485.00352.8168.5[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic1001001281281712552102.5
1 Piece(s)Available

18 Days or more

320.01~485.00352.8168.5[Steel] Iron (with Bearings)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic1001001281281712552102.5
1 Piece(s)Available

8 Days or more

320.01~485.00352.8168.5[Nylon] MC Nylon (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance1001001281281712552102.5
1 Piece(s)Available

8 Days or more

320.01~485.00294168.5[Urethane] Urethane (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil Resistance1001001281281712552102.5
1 Piece(s)Available

18 Days or more

140.01~220.00196195[Rubber] RubberAbrasion Resistance / Cold Resistance1001001281282015056115
1 Piece(s)Available

8 Days or more

140.01~220.00196195[Rubber] Rubber (With Bearing)Abrasion Resistance / Cold Resistance1001001281282015056115
1 Piece(s)Available

18 Days or more

320.01~485.00392195[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic1001001281282015056115
1 Piece(s)Available

18 Days or more

320.01~485.00392195[Steel] Iron (with Bearings)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic1001001281282015056115
1 Piece(s)Available

18 Days or more

320.01~485.00392195[Nylon] MC Nylon (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance1001001281282015056115
1 Piece(s)Available

8 Days or more

320.01~485.00343195[Urethane] Urethane (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil Resistance1001001281282015056115
1 Piece(s)Available

11 Days or more

220.01~320.00235.2225[Rubber] RubberAbrasion Resistance / Cold Resistance1101101441442018057135
1 Piece(s)Available

11 Days or more

220.01~320.00235.2225[Rubber] Rubber (With Bearing)Abrasion Resistance / Cold Resistance1101101441442018057135
1 Piece(s)Available

11 Days or more

485.01~750.00470.4225[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic1101101441442018057135
1 Piece(s)Available

10 Days or more

320.01~485.00470.4225[Steel] Iron (with Bearings)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic1101101441442018057135
1 Piece(s)Available

11 Days or more

320.01~485.00470.4225[Nylon] MC Nylon (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance1101101441442018057135
1 Piece(s)Available

31 Days or more

320.01~485.00421.4225[Urethane] Urethane (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil Resistance1101101441442018057135
1 Piece(s)Available

18 Days or more

220.01~320.00245250[Rubber] RubberAbrasion Resistance / Cold Resistance1201201561562020060150
1 Piece(s)Available

11 Days or more

220.01~320.00245250[Rubber] Rubber (With Bearing)Abrasion Resistance / Cold Resistance1201201561562020060150
1 Piece(s)Available

18 Days or more

485.01~750.00490250[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic1201201561562020060150
1 Piece(s)Available

18 Days or more

485.01~750.00490250[Steel] Iron (with Bearings)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic1201201561562020060150
1 Piece(s)Available

18 Days or more

485.01~750.00490250[Nylon] MC Nylon (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance1201201561562020060150
1 Piece(s)Available

8 Days or more

485.01~750.00490250[Urethane] Urethane (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil Resistance1201201561562020060150
1 Piece(s)Available

10 Days or more

220.01~320.00274.4290[Rubber] RubberAbrasion Resistance / Cold Resistance1401401801802523066175
1 Piece(s)Available

10 Days or more

220.01~320.00274.4290[Rubber] Rubber (With Bearing)Abrasion Resistance / Cold Resistance1401401801802523066175
1 Piece(s)Available

11 Days or more

485.01~750.00666.4300[Nylon] MC Nylon (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance1401401801802525066185
1 Piece(s)Available

10 Days or more

320.01~485.00352.8350[Rubber] RubberAbrasion Resistance / Cold Resistance1601602042042530070215
1 Piece(s)Available

10 Days or more

320.01~485.00352.8350[Rubber] Rubber (With Bearing)Abrasion Resistance / Cold Resistance1601602042042530070215
1 Piece(s)Available

10 Days or more

750.01 or More813.4350[Steel] Iron (with Bearings)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic1601602042042530070215
1 Piece(s)Available

10 Days or more

750.01 or More813.4350[Nylon] MC Nylon (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance1601602042042530070215
1 Piece(s)Available

10 Days or more

750.01 or More813.4350[Urethane] Urethane (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil Resistance1601602042042530070215

Loading...

  1. 1

Basic Information

Caster Type Universal Wheel Plate Type Metal Piece(Fittings etc.,) Material FCD450 Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift Load Category Medium Load

Additional Products in this Category

Tech Support