(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Standard K series ductile (medium loads). (Part Numbers)

Casters - Standard K series ductile (medium loads).
  • Volume Discount

Standard K series ductile casters for medium loads, load ranges from 35.01 to 750.01daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

Part Number
125KFA
125KFB
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(φ)
Wheel Dia. D
(φ)
Metal fittings width B
(mm)
1 Piece(s)Available

8 Days or more

320.01~485.00352.8168.5[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / AntistaticRound hole10532130651712553
1 Piece(s)Available

8 Days or more

320.01~485.00352.8168.5[Steel] Iron (with Bearings)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / AntistaticRound hole10532130651712553

Loading...

  1. 1

Basic Information

Caster Type Fixed Wheel Plate Type Metal Piece(Fittings etc.,) Material FCD450 Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift
Load Category Medium Load

Additional Products in this Category

Tech Support