(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Ductile PBR series, swivel plate (medium loads). (Part Numbers)

Casters - Ductile PBR series, swivel plate (medium loads).
  • Volume Discount

PK series fixed-plate ductile casters for medium loads with circular bore, allowable load ranges from 80.01 to 485.00daN, wheel materials Urethane, steel and rubber. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

300X100TKB

Part Number
300X100TKB
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(φ)
Wheel Dia. D
(φ)
Metal fittings width B
(mm)
1 Piece(s)Available

10 Days or more

750.01 or More882360[Rubber] RubberAbrasion Resistance / Cold Resistance19215123019230300118

Loading...

  1. 1

Basic Information

Caster Type Fixed Wheel Plate Type Metal Piece(Fittings etc.,) Material FCD450 Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift Load Category Heavy Load

Please check the type/dimensions/specifications of the part 300X100TKB in the Casters - Ductile PBR series, swivel plate (medium loads). series.

Products like this...

Part Number
125X50TKB
125X50TKFB
125X50TKULB
300X100TKULB
300X75TKB
300X75TKULB
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(φ)
Wheel Dia. D
(φ)
Metal fittings width B
(mm)
1 Piece(s)Available

10 Days or more

140.01~220.00176.4178.5[Rubber] RubberAbrasion Resistance / Cold Resistance14064164882512571
1 Piece(s)Available

10 Days or more

320.01~485.00392178.5[Steel] IronChemical Resistance / Oil Resistance / Gasoline Resistance / Abrasion Resistance / Antistatic / Cold Resistance / Heat resistant14064164882512571
1 Piece(s)Available

18 Days or more

320.01~485.00392178.5[Urethane] UrethaneOil Resistance / Gasoline Resistance / Abrasion Resistance14064164882512571
1 Piece(s)Available

10 Days or more

750.01 or More1577.8360[Urethane] UrethaneOil Resistance / Gasoline Resistance / Abrasion Resistance19215123419230300118
1 Piece(s)Available

10 Days or more

485.01~750.00529.2365[Rubber] RubberAbrasion Resistance / Cold Resistance194862301303030096
1 Piece(s)Available

10 Days or more

750.01 or More1185.8365[Urethane] UrethaneOil Resistance / Gasoline Resistance / Abrasion Resistance194862301303030096

Additional Products in this Category

Tech Support