(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Ductile PBR series, swivel plate (medium loads).

Casters - Ductile PBR series, swivel plate (medium loads).
  • Volume Discount

PK series fixed-plate ductile casters for medium loads with circular bore, allowable load ranges from 80.01 to 485.00daN, wheel materials Urethane, steel and rubber. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

Part Number
100X50TKB
100X50TKULB
100X65TKB
125X50TKB
125X50TKFB
125X50TKULB
150X50TKB
150X50TKFB
150X50TKULB
150X65TKB
150X65TKFB
150X65TKULB
150X75TKB
150X75TKFB
150X75TKULB
180X50TKB
180X65TKB
180X75TKB
200X50TKB
200X50TKULB
200X65TKB
200X65TKULB
200X75TKB
200X75TKFB
200X90TKB
200X90TKULB
250X65TKB
250X65TKFB
250X65TKULB
250X90TKULB
300X75TKB
300X75TKULB
300X90TKB
300X90TKULB
300X100TKB
300X100TKULB
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(φ)
Wheel Dia. D
(φ)
Metal fittings width B
(mm)
1 Piece(s)Available

18 Days or more

140.01~220.00137.2145[Rubber] RubberAbrasion Resistance / Cold Resistance12464148881710071
1 Piece(s)Available

18 Days or more

320.01~485.00333.2145[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance12464148881710071
1 Piece(s)Available

10 Days or more

140.01~220.00176.4145[Rubber] RubberAbrasion Resistance / Cold Resistance124781481021710081
1 Piece(s)Available

10 Days or more

140.01~220.00176.4178.5[Rubber] RubberAbrasion Resistance / Cold Resistance14064164882512571
1 Piece(s)Available

10 Days or more

320.01~485.00392178.5[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic14064164882512571
1 Piece(s)Available

18 Days or more

320.01~485.00392178.5[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance14064164882512571
1 Piece(s)Available

10 Days or more

140.01~220.00205.8205[Rubber] RubberAbrasion Resistance / Cold Resistance15264186982515071
1 Piece(s)Available

18 Days or more

320.01~485.00431.2205[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic15264186982515071
1 Piece(s)Available

18 Days or more

320.01~485.00431.2205[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance15264186982515071
1 Piece(s)Available

10 Days or more

220.01~320.00245205[Rubber] RubberAbrasion Resistance / Cold Resistance152781861122515081
1 Piece(s)Available

18 Days or more

485.01~750.00578.2205[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic152781861122515081
1 Piece(s)Available

16 Days or more

485.01~750.00578.2205[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance152781861122515081
1 Piece(s)Available

10 Days or more

220.01~320.00303.8205[Rubber] RubberAbrasion Resistance / Cold Resistance152861861202515096
1 Piece(s)Available

10 Days or more

485.01~750.00705.6205[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic152861861202515096
1 Piece(s)Available

10 Days or more

485.01~750.00705.6205[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance152861861202515096
1 Piece(s)Available

10 Days or more

220.01~320.00245235[Rubber] RubberAbrasion Resistance / Cold Resistance16664200982518071
1 Piece(s)Available

10 Days or more

220.01~320.00274.4235[Rubber] RubberAbrasion Resistance / Cold Resistance166782001122518081
1 Piece(s)Available

10 Days or more

320.01~485.00343235[Rubber] RubberAbrasion Resistance / Cold Resistance166862001202518096
1 Piece(s)Available

10 Days or more

220.01~320.00274.4260[Rubber] RubberAbrasion Resistance / Cold Resistance17464208982520071
1 Piece(s)Available

8 Days or more

485.01~750.00637260[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance17464208982520071
1 Piece(s)Available

10 Days or more

220.01~320.00313.6260[Rubber] RubberAbrasion Resistance / Cold Resistance174782081122520081
1 Piece(s)Available

18 Days or more

485.01~750.00705.6260[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance174782081122520081
1 Piece(s)Available

10 Days or more

320.01~485.00372.4260[Rubber] RubberAbrasion Resistance / Cold Resistance174862081202520096
1 Piece(s)Available

8 Days or more

750.01 or More862.4260[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic174862081202520096
1 Piece(s)Available

18 Days or more

485.01~750.00499.8260[Rubber] RubberAbrasion Resistance / Cold Resistance17410020813425200106
1 Piece(s)Available

10 Days or more

750.01 or More980260[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance17410020813425200106
1 Piece(s)Available

10 Days or more

320.01~485.00392315[Rubber] RubberAbrasion Resistance / Cold Resistance184782181123025081
1 Piece(s)Available

10 Days or more

750.01 or More882315[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic184782181122525081
1 Piece(s)Available

10 Days or more

750.01 or More882315[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance184782181123025081
1 Piece(s)Available

11 Days or more

750.01 or More1244.6315[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance18410221813630250106
1 Piece(s)Available

10 Days or more

485.01~750.00529.2365[Rubber] RubberAbrasion Resistance / Cold Resistance194862301303030096
1 Piece(s)Available

10 Days or more

750.01 or More1185.8365[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance194862301303030096
1 Piece(s)Available

10 Days or more

485.01~750.00607.6365[Rubber] RubberAbrasion Resistance / Cold Resistance19410223014030300106
1 Piece(s)Available

10 Days or more

750.01 or More1421365[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance19410223014030300106
1 Piece(s)Available

10 Days or more

750.01 or More882360[Rubber] RubberAbrasion Resistance / Cold Resistance19215123019230300118
1 Piece(s)Available

10 Days or more

750.01 or More1577.8360[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance19215123419230300118

Loading...

  1. 1

Basic Information

Caster Type Fixed Wheel Plate Type Metal Piece(Fittings etc.,) Material FCD450 Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift Load Category Heavy Load

Additional Products in this Category

Tech Support