(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Casters with integrated leveler for medium loads for display of commercial installations, simplification of logistics, hand truck, steel shelving, carpentry furniture, OA equipment, information and communication equipment. Wide range of configurable dimensions.
Part Number
Configured Part Number is shown.
Part Number |
---|
TCALZ-M |
TCALZ-R |
TCALZ-U |
Loading...
Caster Type | With Adjuster | Allowable Load[Calculated by catalog allowable load×9.8÷10](daN) | 360 | Mounting Height H(mm) | 124.5 |
---|---|---|---|---|---|
Metal Piece(Fittings etc.,) Material | FCD450 | Mounting Hole Type | Round hole | Plate Size F1(mm) | 150 |
Plate Size F2(mm) | 150 | Wheel Dia. D(φ) | 75 | Metal fittings width B(mm) | 40 |
Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift | Load Category | Medium Load |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy