(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Flat
•Nominal Screw Dimension M (mm): 6
•Operating Environment: Standard
•Operating Temperature Range (?): 0::40
•Surface Material: Polyacetal
Part Number
Configured Part Number is shown.
DR-19-B1
Part Number |
---|
DR-19-B1 |
Loading...
Bearing Material | Carbon Steel | Type | Flat | Surface Material | Acetal Resin |
---|---|---|---|---|---|
Operating Environment | Standard | Screw Nominal M(mm) | 6 | Allowable Rotational Speed(rpm) | 300 |
Operating Temperature Range(℃) | 0::40 |
Please check the type/dimensions/specifications of the part DR-19-B1 in the Conveyor Bearings - Acetal resin, DR-B type. series.
Part Number |
---|
DR-19-B0.5 |
DR-19-B1-14 |
DR-19-B1-5.5 |
DR-19-B1.5 |
DR-19-B2 |
DR-19-B2-4.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy