(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Feet - With rubber base, anti-vibration, D series. (Part Numbers)

Leveling Feet - With rubber base, anti-vibration, D series.
  • Volume Discount

This adjuster is the most commonly used type with rubber base. It is a lightweight anti-vibration type adjusting bolt. However, since the hardness of the rubber is 80, it has a higher repulsive force compared to low elasticity rubber.

Part Number

Configured Part Number is shown.

D-B3 16X130

Part Number
D-B3 16X130
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Material of rubber part Width A
(mm)
Load Capacity
(kN)
Thread Length L1
(mm)
Main Body Height l
(mm)
Thread Size M
(mm)
Properties
1 Piece(s)Available

8 Days or more

-[Steel] 1018 Carbon Steel (SS400 Equivalent)[Electrostatic Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible)[Steel] SS Cold Rolled Steel Plate[Coating] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible)Chloroprene Rubber606.861301716Performance of Vibration Proofing

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type With Bottom Rubber Height Adjusting Handle No
Swivel Mechanism No Adjustor for Hex Screw No

Please check the type/dimensions/specifications of the part D-B3 16X130 in the Leveling Feet - With rubber base, anti-vibration, D series. series.

Products like this...

Part Number
D-A3 12-150-SUS-FR
D-A3 12X100SUS
D-A3 12X150SUS
D-B3 16X130-SI
D-B3 16X150
D-B3 16X150-SI
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Material of rubber part Width A
(mm)
Load Capacity
(kN)
Thread Length L1
(mm)
Main Body Height l
(mm)
Thread Size M
(mm)
Properties
1 Piece(s)Available

15 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] PassivatedEthylene Propylene Rubber504.91501512Corrosion Resistance / Performance of Vibration Proofing
1 Piece(s)Available

15 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] PassivatedChloroprene Rubber504.91001512Corrosion Resistance / Performance of Vibration Proofing
1 Piece(s)Available

15 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] PassivatedChloroprene Rubber504.91501512Corrosion Resistance / Performance of Vibration Proofing
1 Piece(s)Available

15 Days or more

-[Steel] 1018 Carbon Steel (SS400 Equivalent)[Electrostatic Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible)[Steel] SS Cold Rolled Steel Plate[Coating] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible)[Silicone] Silicon Rubber606.861301716Performance of Vibration Proofing
1 Piece(s)Available

15 Days or more

-[Steel] 1018 Carbon Steel (SS400 Equivalent)[Electrostatic Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible)[Steel] SS Cold Rolled Steel Plate[Coating] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible)Chloroprene Rubber606.861501716Performance of Vibration Proofing
1 Piece(s)Available

15 Days or more

-[Steel] 1018 Carbon Steel (SS400 Equivalent)[Electrostatic Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible)[Steel] SS Cold Rolled Steel Plate[Coating] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible)[Silicone] Silicon Rubber606.861501716Performance of Vibration Proofing

Additional Products in this Category

Tech Support