(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Pulley Holder

Pulley Holder
  • Volume Discount

A vacuum pad swivel device. Ideal for when the adhering face of the pad is not perpendicular to the work or at a variable angle. (15° type made to order) 
*T he CAD data for this series is being revised. This will be available as soon as modifications are complete.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FH10
FH10-15
FH20
FH20-15
FH60
FH60-15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSwiveling angle Applicable Pat Size
(φ)
1 Piece(s)Available

15 Days or more

1030°10,15mm
1 Piece(s)Available

13 Days or more

1015°10,15mm
1 Piece(s)Available

8 Days or more

1030°20~50mm
1 Piece(s)Available

13 Days or more

1015°20~50mm
1 Piece(s)Available

13 Days or more

1030°60~100mm
1 Piece(s)Available

13 Days or more

1015°60~100mm

Loading...

  1. 1

Basic Information

Pad type Related Components

Additional Products in this Category

Tech Support