(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Roller Chain Sprockets - B-Type or C-Type, New JIS Key, 140 Chain

Roller Chain Sprockets - B-Type or C-Type, New JIS Key, 140 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 140
•Number Of Tracks: 1
•Material: Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK140B11D50F
NK140B13D70F
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M
1 Piece(s)Available

13 Days or more

5011143.8M10
1 Piece(s)Available

13 Days or more

7013204.9M16

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. 140 Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined The Number of Set Screw 2 Angle(°) 120

Additional Products in this Category

Tech Support