(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LM Guides - Rail only, model HRW.

LM Guides - Rail only, model HRW.

MISUMI can custom cut rail to units of 1 mm with symmetric or non-symmetric G dimensions. Cut-to-order, rail only orders.



Part Number
HRW17-[60-1900/1]L(GK)
HRW17-[64-800/1]LM(GK)
HRW21-[70-1900/1]L(GK)
HRW21-[72-1000/1]LM(GK)
HRW27-[80-3000/1]L(GK)
HRW27-[86-1200/1]LM(GK)
HRW35-[110-3000/1]L(GK)
HRW35-[120-2120/1]LM(GK)
Part NumberMinimum order quantityVolume DiscountDays to Ship Rail Width W1
(mm)
Mounting Height M
(mm)
Rail Length L
(mm)
Nominal Part Number
1 Piece(s)

6 Days

331760 ~ 190017
1 Piece(s)

22 Days or more

331764 ~ 80017
1 Piece(s)

6 Days

372170 ~ 190021
1 Piece(s)

22 Days or more

372172 ~ 100021
1 Piece(s)

6 Days

422780 ~ 300027
1 Piece(s)

35 Days or more

422786 ~ 120027
1 Piece(s)

6 Days

6935110 ~ 300035
1 Piece(s)

35 Days or more

6935120 ~ 212035

Loading...

  1. 1

Basic Information

Set / Single Item Rail Only Rail Type Wide Rail Accuracy Grade Normal Grade

Additional Products in this Category

Tech Support