(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
MISUMI stocks Individual linear motion guide blocks from the THK LM guide SR series for quick and easy interchangeability, ensuring problem free maintenance and short down times.
[Features]
•Balls travel in four precision-ground raceways on an LM rail through the LM block, and endplates incorporated in the LM block.
•Each row of balls is placed at a contact angle of 45°so that the rated loads applied to the LM block are uniform in all four directions (radial, reverse-radial and lateral directions) for a constant low friction coefficient, and increased rigidity.
•Blocks self-adjust enabling mounting error to be absorbed, even under a preload, for highly accurate, smooth linear motion.
Part Number
Configured Part Number is shown.
SR30SB1SS(GK)
Part Number |
---|
SR30SB1SS(GK) |
Loading...
Set / Single Item | Block Only | Rail Type | Standard | Accuracy Grade | Normal Grade |
---|---|---|---|---|---|
Ball Arrangement | 4-Row, Circular | Retainer | N/A | Lubrication System | N/A |
Rolling Element | Ball |
Please check the type/dimensions/specifications of the part SR30SB1SS(GK) in the LM Guides - Block Only, SR Model. series.
Part Number |
---|
SR15SB1SSC1(GK) |
SR15SB1SSM(GK) |
SR15SB1UU(GK) |
SR30SB1SSC1(GK) |
SR30SB1SSM(GK) |
SR30SB1UU(GK) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy