(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Wheels Elastomer Vehicle

Wheels Elastomer Vehicle
  • Volume Discount

•Wheel Type: Integrated
•Tire Material: Phenol
•Shaft Bearing: Available

PDF

Part Number

Configured Part Number is shown.

Part Number
H-65PB
H-75PB
UH-50PB
UH-65PB
UH-75PB
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Allowable Load
(daN)
1 Piece(s)Available

15 Days or more

653812.242250
1 Piece(s)Available

15 Days or more

753812.242300
1 Piece(s)Available

8 Days or more

503810.242400
1 Piece(s)Available

19 Days or more

654816.252500
1 Piece(s)Available

8 Days or more

754816.252600

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Phenol Shaft Bearing Available

Additional Products in this Category

Tech Support