(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wedge Pulley (56-3V-1)

Wedge Pulley 56-3V-1
  • Volume Discount

High-speed, high power transmission V-belt pulley that conforms with JIS B 1855.
[Features]
· Consistent production from casting to machining and surface treatment.
· Cell production method allows the production of many kinds of products in low volume, with short lead times.
· Enables high speed and high power transmission to make it possible to design a system with a smaller pulley diameter, shorter shaft distance and fewer belts.
· Full lineup. 491 size. 3V: 153 size, 5V: 257 size, 8V: 81 size.
· 230 size has been added into JIS standard 261 size separately. Fine standardization of small-diameter sizes used particularly in drive side mechanisms.
· Top-quality pulley with materials, machining precision and balance accuracy exceeding JIS standards (JIS B 1855-1991, "Slim V-pulley").
· Imbalance tolerance on the outer circumference guaranteed to be 0.1% of pulley mass.
[Applications]
· Fans, etc.

Part Number

Configured Part Number is shown.

56-3V-1

Part Number
56-3V-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSGroove shape Number of grooves
(piece)
Type Shape
(mm)
1 Piece(s)Available

10 Days or more

103V111U57

Loading...

  1. 1

Basic Information

Additional Work No

Please check the type/dimensions/specifications of the part 56-3V-1 in the Wedge Pulley series.

Products like this...

Part Number
100-3V-4
100-3V-5
100-3V-6
56-3V-2
560-5V-3
560-5V-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSGroove shape Number of grooves
(piece)
Type Shape
(mm)
1 Piece(s)Available

10 Days or more

103V411U101
1 Piece(s)Available

10 Days or more

103V511U101
1 Piece(s)Available

10 Days or more

103V621U101
1 Piece(s)Available

10 Days or more

103V211U57
1 Piece(s)Available

10 Days or more

105V310Z561
1 Piece(s)Available

10 Days or more

105V410Y561

Additional Products in this Category

Tech Support