(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Conveyor Belts - NBR, Paper Processing Belt, Green, HAT-12P Series

Conveyor Belts - NBR, Paper Processing Belt, Green, HAT-12P Series

•Belt Specification: General Purpose
•Number Of Plies: 3-ply
•Surface Cover Color: Green
•Surface Cover Shape: Coarse
•Surface Cover Material: Rubber (NBR Nitrile Rubber )

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HAT-12P [10-600/1]X[690-9999/1] E
HAT-12P [10-600/1]X[690-9999/1] E [5MG,​5W-2,​7MG,​10MW,​10MWL,​10SWL,​OH]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Width
(mm)
Meandering Prevention Crosspiece *See the features on the product catalog. Belt Circumference Length
(mm)
1 Piece(s)

17 Days or more

1010 ~ 600No690 ~ 9999
1 Piece(s)

17 Days or more

1010 ~ 6005W-2 / 5MG / 7MG / 10MW / 10MWL / 10SWL / OH690 ~ 9999

Loading...

  1. 1

Basic Information

Belt Specifications General Purpose Surface Cover Color Green Surface Cover Material Rubber (NBR)
Surface Cover Shape Coarse mesh Endless Type Diagonal Line Tension Member Material Polyamide
Number of Plies 3 Ply

Additional Products in this Category

Tech Support