(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Clean Line/Polyolefin Belt CNB-5E
This conveyor belt is specifically designed for use in the food industry, especially bakery, and offers a wide range of sizes to choose from.
[Feature]
• Belt Width (mm.) : The size is configurable between 10 to 600 mm., and the minimum length can be increased by increments 1 mm.
• Thickness (mm.): 1.4
• Belt Length(mm.) : The size is configurable between 690 to 9999 mm., and the minimum length can be increased by increments 1 mm.
• Suitable for Minimum Pulley Belt Diameter Size (mm.) : 20
• Surface Cover Material: Polyolefin
• Color: White
[Application]
It is used in conjunction with pulleys to transfer materials in a conveyor system.
Part Number |
---|
CNB-5E [10-600/1]X[690-9999/1] E |
CNB-5E [10-600/1]X[690-9999/1] E [5MG,5W-2,7MG,10MW,10MWL,10SWL,OH] |
Loading...
Belt Specifications | Food Compatible | Surface Cover Color | White | Surface Cover Material | Polyolefin |
---|---|---|---|---|---|
Surface Cover Shape | Flat | Endless Type | Finger | Tension Member Material | Polyester |
Number of Plies | 2 Ply |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy