(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

LM Guides - Miniature, SRS model assembly. (Part Numbers)

LM Guides - Miniature, SRS model assembly.
  • Volume Discount

A miniature type with a compact structure. Can be mounted in areas in space saving areas, and a part of the LM block has been formed using resin to achieve lightweight.
* When ordering matched rail types, please input a multiple of the number of required rail types as your order quantity.
(Example) required rails: 2(-II)⇒ Order quantity: "2, 4, 6..."
Required rails: 3 3(-III)⇒ Order quantity: "3, 6, 9..."
Please place your orders in this manner.

PDF

Part Number

Configured Part Number is shown.

2SRS12WGMUU+470LM

Part Number
2SRS12WGMUU+470LM
Part NumberMinimum order quantityVolume DiscountDays to Ship Rail Type Rail Width W1
(mm)
Mounting Height M
(mm)
The number of LM blocks combined with a axis Rail Length L
(mm)
Nominal Part Number Retainer Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block external dimension W
(mm)
Block external dimension L
(mm)
Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Screw Depth
(mm)
Block dimension L1
(mm)
1 Piece(s)

6 Days

Wide Rail2414247012WN/A4460532025.725.766.84044.54M33.530.9

Loading...

  1. 1
 

Basic Information

Set / Single Item Set Block Type M: Compact Material Stainless Steel
Radial Clearance Normal Accuracy Grade Normal Grade Ball Arrangement 2 Row Gothic
Lubrication System N/A Rolling Element Ball Mounting hole for blocks Tapped Holes
Symbols for Dust Resistance End Seals

Additional Products in this Category

Tech Support