(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LM Guides - Miniature, SRS model assembly.

LM Guides - Miniature, SRS model assembly.
  • Volume Discount

A miniature type with a compact structure. Can be mounted in areas in space saving areas, and a part of the LM block has been formed using resin to achieve lightweight.
* When ordering matched rail types, please input a multiple of the number of required rail types as your order quantity.
(Example) required rails: 2(-II)⇒ Order quantity: "2, 4, 6..."
Required rails: 3 3(-III)⇒ Order quantity: "3, 6, 9..."
Please place your orders in this manner.

PDF

Part Number
2SRS5MUU+55LM
2SRS5MUU+70LM
2SRS5MUU+100LM
2SRS5MUU+130LM
2SRS5MUU+160LM
2SRS5WMUU+110LM
2SRS5WMUU+130LM
2SRS5WMUU+150LM
2SRS5WMUU+170LM
2SRS7GMUU+70LM
2SRS7GMUU+85LM
2SRS7GMUU+130LM
2SRS7GMUU+145LM
2SRS9WGMUU+110LM
2SRS9WGMUU+140LM
2SRS9WGMUU+170LM
2SRS9WGMUU+200LM
2SRS9WGMUU+260LM
2SRS9WGMUU+290LM
2SRS9WMUU+110LM
2SRS9WMUU+140LM
2SRS9WMUU+170LM
2SRS9WMUU+200LM
2SRS9WMUU+260LM
2SRS9WMUU+290LM
2SRS9XGMUU+75LM
2SRS9XGMUU+95LM
2SRS9XGMUU+115LM
2SRS9XGMUU+155LM
2SRS9XGMUU+195LM
2SRS9XGMUU+275LM
2SRS9XMUU+75LM
2SRS9XMUU+115LM
2SRS9XMUU+155LM
2SRS9XMUU+195LM
2SRS9XMUU+275LM
2SRS12GMUU+120LM
2SRS12GMUU+170LM
2SRS12GMUU+220LM
2SRS12GMUU+270LM
2SRS12GMUU+320LM
2SRS12GMUU+370LM
2SRS12GMUU+470LM
2SRS12MUU+470LM
2SRS12WGMUU+110LM
2SRS12WGMUU+150LM
2SRS12WGMUU+190LM
2SRS12WGMUU+230LM
2SRS12WGMUU+310LM
2SRS12WGMUU+390LM
2SRS12WGMUU+470LM
2SRS12WMUU+110LM
2SRS12WMUU+150LM
2SRS12WMUU+190LM
2SRS12WMUU+230LM
2SRS12WMUU+310LM
2SRS12WMUU+390LM
2SRS12WMUU+470LM
2SRS15GMUU+150LM
2SRS15GMUU+230LM
Part NumberMinimum order quantityVolume DiscountDays to Ship Rail Type Rail Width W1
(mm)
Mounting Height M
(mm)
The number of LM blocks combined with a axis Rail Length L
(mm)
Nominal Part Number Retainer Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block external dimension W
(mm)
Block external dimension L
(mm)
Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Screw Depth
(mm)
Block dimension L1
(mm)
1 Piece(s)

8 Days

Standard562555Available4394680.740.861.211216.92M21.58.8
1 Piece(s)

8 Days

Standard562705Available4394680.740.861.211216.92M21.58.8
1 Piece(s)

8 Days

Standard5621005Available4394680.740.861.211216.92M21.58.8
1 Piece(s)

8 Days

Standard5621305Available4394680.740.861.211216.92M21.58.8
1 Piece(s)

8 Days

Standard5621605Available4394680.740.861.211216.92M21.58.8
1 Piece(s)

8 Days

Wide Rail106.521105WAvailable5847031.571.833.581722.12M3Thru13.7
1 Piece(s)

8 Days

Wide Rail106.521305WAvailable5847031.571.833.581722.12M3Thru13.7
1 Piece(s)

8 Days

Wide Rail106.521505WAvailable5847031.571.833.581722.12M3Thru13.7
1 Piece(s)

8 Days

Wide Rail106.521705WAvailable5847031.571.833.581722.12M3Thru13.7
1 Piece(s)

6 Days

Standard782707N/A116015403.614.146.571723.44M22.313.4
1 Piece(s)

6 Days

Standard782857N/A116015403.614.146.571723.44M22.313.4
1 Piece(s)

6 Days

Standard7821307N/A116015403.614.146.571723.44M22.313.4
1 Piece(s)

6 Days

Standard7821457N/A116015403.614.146.571723.44M22.313.4
1 Piece(s)

6 Days

Wide Rail181221109WN/A2670335013.916.631.730394M32.827
1 Piece(s)

6 Days

Wide Rail181221409WN/A2670335013.916.631.730394M32.827
1 Piece(s)

6 Days

Wide Rail181221709WN/A2670335013.916.631.730394M32.827
1 Piece(s)

6 Days

Wide Rail181222009WN/A2670335013.916.631.730394M32.827
1 Piece(s)

6 Days

Wide Rail181222609WN/A2670335013.916.631.730394M32.827
1 Piece(s)

6 Days

Wide Rail181222909WN/A2670335013.916.631.730394M32.827
1 Piece(s)

6 Days

Wide Rail181221109WAvailable329033401416.231.530394M32.827
1 Piece(s)

6 Days

Wide Rail181221409WAvailable329033401416.231.530394M32.827
1 Piece(s)

6 Days

Wide Rail181221709WAvailable329033401416.231.530394M32.827
1 Piece(s)

6 Days

Wide Rail181222009WAvailable329033401416.231.530394M32.827
1 Piece(s)

6 Days

Wide Rail181222609WAvailable329033401416.231.530394M32.827
1 Piece(s)

6 Days

Wide Rail181222909WAvailable329033401416.231.530394M32.827
1 Piece(s)

6 Days

Standard9102759N/A222030609.8711.414.12030.84M32.819.8
1 Piece(s)

6 Days

Standard9102959N/A222030609.8711.414.12030.84M32.819.8
1 Piece(s)

6 Days

Standard91021159N/A222030609.8711.414.12030.84M32.819.8
1 Piece(s)

6 Days

Standard91021559N/A222030609.8711.414.12030.84M32.819.8
1 Piece(s)

6 Days

Standard91021959N/A222030609.8711.414.12030.84M32.819.8
1 Piece(s)

6 Days

Standard91022759N/A222030609.8711.414.12030.84M32.819.8
1 Piece(s)

6 Days

Standard9102759Available269027509.3110.712.72030.84M32.819.8
1 Piece(s)

6 Days

Standard91021159Available269027509.3110.712.72030.84M32.819.8
1 Piece(s)

6 Days

Standard91021559Available269027509.3110.712.72030.84M32.819.8
1 Piece(s)

6 Days

Standard91021959Available269027509.3110.712.72030.84M32.819.8
1 Piece(s)

6 Days

Standard91022759Available269027509.3110.712.72030.84M32.819.8
1 Piece(s)

6 Days

Standard1213212012N/A3360355012.112.123.22734.44M33.220.6
1 Piece(s)

6 Days

Standard1213217012N/A3360355012.112.123.22734.44M33.220.6
1 Piece(s)

6 Days

Standard1213222012N/A3360355012.112.123.22734.44M33.220.6
1 Piece(s)

6 Days

Standard1213227012N/A3360355012.112.123.22734.44M33.220.6
1 Piece(s)

6 Days

Standard1213232012N/A3360355012.112.123.22734.44M33.220.6
1 Piece(s)

6 Days

Standard1213237012N/A3360355012.112.123.22734.44M33.220.6
1 Piece(s)

6 Days

Standard1213247012N/A3360355012.112.123.22734.44M33.220.6
1 Piece(s)

6 Days

Standard1213247012Available40003530121223.12734.44M33.220.6
1 Piece(s)

6 Days

Wide Rail2414211012WN/A4460532025.725.766.84044.54M33.530.9
1 Piece(s)

6 Days

Wide Rail2414215012WN/A4460532025.725.766.84044.54M33.530.9
1 Piece(s)

6 Days

Wide Rail2414219012WN/A4460532025.725.766.84044.54M33.530.9
1 Piece(s)

6 Days

Wide Rail2414223012WN/A4460532025.725.766.84044.54M33.530.9
1 Piece(s)

6 Days

Wide Rail2414231012WN/A4460532025.725.766.84044.54M33.530.9
1 Piece(s)

6 Days

Wide Rail2414239012WN/A4460532025.725.766.84044.54M33.530.9
1 Piece(s)

6 Days

Wide Rail2414247012WN/A4460532025.725.766.84044.54M33.530.9
1 Piece(s)

6 Days

Wide Rail2414211012WAvailable5480530026.426.466.54044.54M33.530.9
1 Piece(s)

6 Days

Wide Rail2414215012WAvailable5480530026.426.466.54044.54M33.530.9
1 Piece(s)

6 Days

Wide Rail2414219012WAvailable5480530026.426.466.54044.54M33.530.9
1 Piece(s)

6 Days

Wide Rail2414223012WAvailable5480530026.426.466.54044.54M33.530.9
1 Piece(s)

6 Days

Wide Rail2414231012WAvailable5480530026.426.466.54044.54M33.530.9
1 Piece(s)

6 Days

Wide Rail2414239012WAvailable5480530026.426.466.54044.54M33.530.9
1 Piece(s)

6 Days

Wide Rail2414247012WAvailable5480530026.426.466.54044.54M33.530.9
1 Piece(s)

6 Days

Standard1516215015N/A5590572024.824.840.632434M33.525.7
1 Piece(s)

6 Days

Standard1516223015N/A5590572024.824.840.632434M33.525.7

Loading...

 

Basic Information

Set / Single Item Set Block Type M: Compact Material Stainless Steel
Radial Clearance Normal Accuracy Grade Normal Grade Ball Arrangement 2 Row Gothic
Lubrication System N/A Rolling Element Ball Mounting hole for blocks Tapped Holes
Symbols for Dust Resistance End Seals

Additional Products in this Category

Tech Support