(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Insert Nozzle TJ Type

Insert Nozzle TJ Type
  • Volume Discount

Screw-in type nozzle. It can stably lean 35° forward or back, left or right.

[Features]
· The nozzle on the taper face can be inclined by 35° back and forth and around so you can apply it properly.

Part Number

Configured Part Number is shown.

Part Number
TJ1B-1
TJ1B-2
TJ1B-3
TJ1B-4
TJ1B-5
TJ2B-1
TJ2B-2
TJ2B-3
TJ2B-4
TJ2B-5
TJ3B-1
TJ3B-2
TJ3B-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDiameter, thread diameter A Nozzle Length
(mm)
Size
(mm)
1 Piece(s)Available

8 Days or more

10R1/82φ2.8
1 Piece(s)Available

8 Days or more

10R1/88.8φ2.8
1 Piece(s)Available

8 Days or more

10R1/814.8φ2.8
1 Piece(s)Available

8 Days or more

10R1/834.6φ2.8
1 Piece(s)Available

9 Days or more

10R1/82M5
1 Piece(s)Available

9 Days or more

10R1/42φ2.8
1 Piece(s)Available

9 Days or more

10R1/48.8φ2.8
1 Piece(s)Available

8 Days or more

10R1/414.8φ2.8
1 Piece(s)Available

8 Days or more

10R1/434.6φ2.8
1 Piece(s)Available

26 Days or more

10R1/40M5
1 Piece(s)Available

9 Days or more

10R3/82φ5.6
1 Piece(s)Available

8 Days or more

10R3/814.8φ5.6
1 Piece(s)Available

9 Days or more

10R3/82M6

Loading...

  1. 1

Basic Information

Injection Shape Point Material Acetal Angle Adjustment Angle adjustable
Types Insert Nozzle Features Outlet Port Moveable Applicable Fluids Aqueous Solution
Operating Pressure Range(MPa) ::1

Additional Products in this Category

Tech Support