(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Levelers - Level.

Levelers - Level.
  • Volume Discount

They are designed to receive the load at one point, it is possible to operate minimizing the influence of the shape of the receiving surface. They have a lifting height that easily absorbs variations in the height of the foundation. The permissible load is 20 kN. For level adjustment of various machine tools.

 

レベルジャッキ:関連画像

Part Number
LJ-01
LJ-03
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Height
(mm)
Main Body Depth
(mm)
Stroke(lifting)
(mm)
1 Piece(s)Available

8 Days or more

10010126
1 Piece(s)Available

9 Days or more

16022040

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Anchor Bolt Fixed Height Adjusting Handle No
Body Material FC250 Properties Standard Adjustment Bolt-shaped Swing Mechanism No
Allowable Load(Min.)(kN) 20

Additional Products in this Category

Tech Support