(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Blocks - Model AN.

Leveling Blocks - Model AN.
  • Volume Discount

Allowable loads are AN1: 7kN, AN2: 15kN, AN3: 25kN, AN4: 45kN. Allowable lift 4 - 6 mm.

PDF

 

Part Number
AN-2
AN-3
AN-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Capacity
(kN)
Main Body Height
(mm)
Main Body Depth
(mm)
Main Body Width
(mm)
Stroke(lifting)
(mm)
1 Piece(s)Available

10 Days or more

158017210580 - 85
1 Piece(s)Available

10 Days or more

25101215126101 - 107
1 Piece(s)Available

10 Days or more

45101215126101 - 107

Loading...

  1. 1
 

Basic Information

Type Precision Mechanical Type Properties Standard

Additional Products in this Category

Tech Support