(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Legs - Rubber base, model FJR.

Leveling Legs - Rubber base, model FJR.
  • Volume Discount

The rubberized surface does not scratch the floor and has an anti-slip effect. Rubber is resistant to liquids (gasoline, kerosene, acids, alkalis) and can be used between -22°C and 100°C.

 

Part Number
FJR08050
FJR08100
FJR12050
FJR12100
FJR12100S
FJR12120
FJR12120S
FJR12150
FJR12150S
FJR16065
FJR16100
FJR16100S
FJR16130
FJR16130S
FJR16150
FJR16150S
FJR16180
FJR16180S
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Portion Material Thread Surface Treatment Body Material Main Body Surface Treatment Base width
(mm)
Load Capacity
(kN)
Thread Length
(mm)
Main Body Height
(mm)
Thread Size M
(mm)
1 Piece(s)Available

9 Days or more

[Steel] 1018 Carbon SteelBright Chromate Plating[Steel] 1018 Carbon SteelBright Chromate Plating39450128
1 Piece(s)Available

8 Days or more

[Steel] 1018 Carbon SteelBright Chromate Plating[Steel] 1018 Carbon SteelBright Chromate Plating394100128
1 Piece(s)Available

9 Days or more

[Steel] 1018 Carbon SteelBright Chromate Plating[Steel] 1018 Carbon SteelBright Chromate Plating625501812
1 Piece(s)Available

8 Days or more

[Steel] 1018 Carbon SteelBright Chromate Plating[Steel] 1018 Carbon SteelBright Chromate Plating6251001812
1 Piece(s)Available

11 Days or more

[Stainless Steel] 304 Stainless SteelNo[Stainless Steel] 304 Stainless SteelNo6261001812
1 Piece(s)Available

9 Days or more

[Steel] 1018 Carbon SteelBright Chromate Plating[Steel] 1018 Carbon SteelBright Chromate Plating6251201812
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelNo[Stainless Steel] 304 Stainless SteelNo6261201812
1 Piece(s)Available

9 Days or more

[Steel] 1018 Carbon SteelBright Chromate Plating[Steel] 1018 Carbon SteelBright Chromate Plating6251501812
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelNo[Stainless Steel] 304 Stainless SteelNo6261501812
1 Piece(s)Available

9 Days or more

[Steel] 1018 Carbon SteelBright Chromate Plating[Steel] 1018 Carbon SteelBright Chromate Plating806652316
1 Piece(s)Available

9 Days or more

[Steel] 1018 Carbon SteelBright Chromate Plating[Steel] 1018 Carbon SteelBright Chromate Plating8061002316
1 Piece(s)Available

16 Days or more

[Stainless Steel] 304 Stainless SteelNo[Stainless Steel] 304 Stainless SteelNo8061002316
1 Piece(s)Available

9 Days or more

[Steel] 1018 Carbon SteelBright Chromate Plating[Steel] 1018 Carbon SteelBright Chromate Plating8061302316
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelNo[Stainless Steel] 304 Stainless SteelNo8061302316
1 Piece(s)Available

9 Days or more

[Steel] 1018 Carbon SteelBright Chromate Plating[Steel] 1018 Carbon SteelBright Chromate Plating8061502316
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelNo[Stainless Steel] 304 Stainless SteelNo8061502316
1 Piece(s)Available

9 Days or more

[Steel] 1018 Carbon SteelBright Chromate Plating[Steel] 1018 Carbon SteelBright Chromate Plating8061802316
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelNo[Stainless Steel] 304 Stainless SteelNo8061802316

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type With Bottom Rubber Height Adjusting Handle No
Properties Standard / Oil Resistance / Chemical Resistance / Heat resistant Adjustment Bolt-shaped Swing Mechanism No

Additional Products in this Category

Tech Support