(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Blocks - Wedge type, anti-vibration, type B.

Leveling Blocks - Wedge type, anti-vibration, type B.
  • Volume Discount

Independent wedge support with anti-vibration function. Precise level adjustment mechanism and large adjustment stroke.

Part Number
PK1-B
PK2-B
PK3-B
PK4-B
PK7-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Capacity
(kN)
Main Body Height
(mm)
Main Body Depth
(mm)
Main Body Width
(mm)
Height
(mm)
1 Piece(s)Available

13 Days or more

6551055550
1 Piece(s)Available

9 Days or more

13751507553
1 Piece(s)Available

9 Days or more

22952009558
1 Piece(s)Available

9 Days or more

4820020020060
1 Piece(s)Available

16 Days or more

15040030040079

Loading...

  1. 1

Basic Information

Type Precision Mechanical Type Body Material FC250 Main Body Surface Treatment Paint
Bottom Rubber Material NBR Properties Oil Resistance / Chemical Resistance / Heat resistant / Performance of Vibration Proofing

Additional Products in this Category

Tech Support