(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Legs - Neoprene Pad, FJB series. (Part Numbers)

Leveling Legs - Neoprene Pad, FJB series.
  • Volume Discount

Levelers with slight anti-vibration properties due to the anti-slip effect and the damping properties of the rubber adhered to the bottom. The bottom rubber is resistant to liquids such as gasoline, acid and can be used from -20 °C to 120 °C. Applications for the level adjustment of machines, devices, etc.

Part Number

Configured Part Number is shown.

FJB08060

 

フットジャッキFJB型(ラバーベースタイプ):関連画像

Part Number
FJB08060
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Portion Material Thread Surface Treatment Body Material Main Body Surface Treatment Base width
(mm)
Load Capacity
(kN)
Thread Length
(mm)
Main Body Height
(mm)
Thread Size M
(mm)
1 Piece(s)Available

8 Days or more

[Steel] 1018 Carbon Steel[Zinc Plating] Zinc Plating[Steel] 1018 Carbon SteelZinc Plating4036013.58

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type With Bottom Rubber Height Adjusting Handle No
Bottom Rubber Material Neoprene Rubber Properties Oil Resistance / Chemical Resistance / Heat resistant / Performance of Vibration Proofing / Impact Resistance Adjustment Bolt-shaped Swing Mechanism No

Please check the type/dimensions/specifications of the part FJB08060 in the Leveling Legs - Neoprene Pad, FJB series. series.

Products like this...

Part Number
FJB08060S
FJB10050
FJB10050S
FJB12070
FJB12070S
FJB16070
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Portion Material Thread Surface Treatment Body Material Main Body Surface Treatment Base width
(mm)
Load Capacity
(kN)
Thread Length
(mm)
Main Body Height
(mm)
Thread Size M
(mm)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless SteelElectrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing4036013.58
1 Piece(s)Available

8 Days or more

[Steel] 1018 Carbon Steel[Zinc Plating] Zinc Plating[Steel] 1018 Carbon SteelZinc Plating4035013.510
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless SteelElectrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing4035013.510
1 Piece(s)Available

8 Days or more

[Steel] 1018 Carbon Steel[Zinc Plating] Zinc Plating[Steel] 1018 Carbon SteelZinc Plating505701612
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless SteelElectrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing505701612
1 Piece(s)Available

8 Days or more

[Steel] 1018 Carbon Steel[Zinc Plating] Zinc Plating[Steel] 1018 Carbon SteelZinc Plating607701716

Additional Products in this Category

Tech Support