(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Leveling Blocks - Wedge Type. (WB-50)

Leveling Blocks - Wedge Type. WB-50
  • Volume Discount

Possibility of leveling 0.1 mm of heavy workpieces. By turning the adjusting screw, it is possible to precisely adjust the height without moving sideways.

 

 

Part Number
WB-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Capacity
(kN)
Main Body Height
(mm)
Height
(mm)
1 Piece(s)Available

9 Days or more

405050

Loading...

  1. 1

Basic Information

Type Precision Mechanical Type Body Material 1045 Carbon Steel Main Body Surface Treatment Black oxide finish
Properties Standard

Please check the type/dimensions/specifications of the part WB-50 in the Leveling Blocks - Wedge Type. series.

Products like this...

Part Number
WB-100
WB-170
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Capacity
(kN)
Main Body Height
(mm)
Height
(mm)
1 Piece(s)Available

9 Days or more

100100100
1 Piece(s)Available

9 Days or more

250170170

Additional Products in this Category

Tech Support