(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cap - Ferrule, CLF-B Series, Sanitary Fittings

Part Number

Configured Part Number is shown.

 
Part Number
CLF-B-304-1.5S
CLF-B-304-2.0S
CLF-B-304-2.5S
CLF-B-304-3.0S
CLF-B-304-3.5S
CLF-B-304-4.0S
CLF-B-304-4.5S
CLF-B-304-5.5S
CLF-B-304-200A
CLF-B-316L-1.5S
CLF-B-316L-2.0S
CLF-B-316L-2.5S
CLF-B-316L-3.0S
CLF-B-316L-3.5S
CLF-B-316L-4.0S
CLF-B-316L-4.5S
CLF-B-316L-5.5S
CLF-B-316L-6.5S
CLF-B-316L-15A
CLF-B-316L-200A
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D Nominal Outside Diameter D
(φ)
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S1.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S2.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel2.5S~4.5S2.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel2.5S~4.5S3.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel2.5S~4.5S3.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel2.5S~4.5S4.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel2.5S~4.5S4.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel5.5S~6.5S5.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel80A~200A200A
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S1.5S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S2.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S2.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S3.0S
1 Piece(s)Available

8 Days or more

316L Stainless Steel2.5S~4.5S3.5S
1 Piece(s)Available

8 Days or more

316L Stainless Steel2.5S~4.5S4.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S4.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel5.5S~6.5S5.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel5.5S~6.5S6.5S
1 Piece(s)Available

8 Days or more

316L Stainless Steel8A~15A15A
1 Piece(s)Available

15 Days or more

316L Stainless Steel80A~200A200A

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Cap Connection Type 1 (Left or Large Diameter Side) ISO Ferule Union
Surface Finish Outer Surface Polishing

Additional Products in this Category

Tech Support