(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micro Screws - Hex Socket Head Cap, Stainless Steel, Fine, SNSS【1-10 Pieces Per Package】

Micro Screws - Hex Socket Head Cap, Stainless Steel, Fine, SNSS
  • Volume Discount

•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Material: Stainless Steel (SUSXM7)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SNSS-M1X2
SNSS-M1X2-VA
SNSS-M1X3
SNSS-M1X3-VA
SNSS-M1X4
SNSS-M1X4-VA
SNSS-M1X5
SNSS-M1X5-VA
SNSS-M1.4X2
SNSS-M1.4X2-VA
SNSS-M1.4X3
SNSS-M1.4X3-VA
SNSS-M1.4X4
SNSS-M1.4X4-VA
SNSS-M1.4X5
SNSS-M1.4X5-VA
SNSS-M1.6X3
SNSS-M1.6X3-VA
SNSS-M1.6X4
SNSS-M1.6X4-VA
SNSS-M1.6X5
SNSS-M1.6X5-VA
SNSS-M1.6X6
SNSS-M1.6X6-VA
SNSS-M2X3
SNSS-M2X3-VA
SNSS-M2X4
SNSS-M2X4-VA
SNSS-M2X5
SNSS-M2X5-VA
SNSS-M2X6
SNSS-M2X6-VA
SNSS-M2.5X4
SNSS-M2.5X4-VA
SNSS-M2.5X5
SNSS-M2.5X5-VA
SNSS-M2.5X6
SNSS-M2.5X6-VA
SNSS-M2.5X8
SNSS-M2.5X8-VA
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Sales Unit

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

12Box/package
1 Piece(s)Available

10 Days or more

12Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

13Box/package
1 Piece(s)Available

8 Days or more

13Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

16 Days or more

14Box/package
1 Piece(s)Available

8 Days or more

14Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

15Box/package
1 Piece(s)Available

8 Days or more

15Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.42Box/package
1 Piece(s)Available

10 Days or more

1.42Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.43Box/package
1 Piece(s)Available

10 Days or more

1.43Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.44Box/package
1 Piece(s)Available

10 Days or more

1.44Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.45Box/package
1 Piece(s)Available

8 Days or more

1.45Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.63Box/package
1 Piece(s)Available

8 Days or more

1.63Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.64Box/package
1 Piece(s)Available

8 Days or more

1.64Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.65Box/package
1 Piece(s)Available

8 Days or more

1.65Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.66Box/package
1 Piece(s)Available

8 Days or more

1.66Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

23Box/package
1 Piece(s)Available

10 Days or more

23Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

24Box/package
1 Piece(s)Available

10 Days or more

24Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

25Box/package
1 Piece(s)Available

8 Days or more

25Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

26Box/package
1 Piece(s)Available

10 Days or more

26Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

2.54Box/package
1 Piece(s)Available

10 Days or more

2.54Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.55Box/package
1 Piece(s)Available

10 Days or more

2.55Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

2.56Box/package
1 Piece(s)Available

10 Days or more

2.56Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.58Box/package
1 Piece(s)Available

8 Days or more

2.58Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material Stainless Steel Surface Treatment No Thread ridge Type Metric coarse
Application Standard

Additional Products in this Category

Tech Support