(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Made of SUS316L. Excellent corrosion resistance.
· For FPD manufacturing equipment, semiconductor manufacturing equipment and other vacuum equipment and chambers in clean rooms.
· Cleaned and purified.
· Oil and dust resistant.
· The surface coarseness of the SVSL-PC has been modified with special chemical processing. Only tiny amounts of gas are emitted.
· The thread length can be cut to your specifications. The SVSL-PC is not covered.
Part Number
Configured Part Number is shown.
SVSL-M4X5
Detailed Shape | Standard | Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Stainless Steel | Surface Treatment | No | Thread ridge Type | Metric coarse |
Application | Standard / For Vacuum Systems / Use for Clean circumstance | Screw Type | Complete thread |
Please check the type/dimensions/specifications of the part SVSL-M4X5 in the Hexagon Socket Head Cap Screw (SUS316L/with Gas Ventilation Hole) - SVSL/SVSL-PC series.
Part Number |
---|
SVSL-M10X20-VA |
SVSL-M10X25 |
SVSL-M10X25-VA |
SVSL-M4X5-VA |
SVSL-M4X6 |
SVSL-M4X6-VA |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy